(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Quartz Crucible (Platinum Type / with Lid)

Quartz Crucible (Platinum Type / with Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 17,149.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1302-01
1-1302-02
1-1302-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Top diameter×height
(mm)
Internal Capacity

₹ 17,149.07

1 Piece(s) 24 Day(s) or more 15 Quartz Crucible 4513-01 4513-01 φ34X42 1 pc.

₹ 20,662.29

1 Piece(s) 13 Day(s) or more 20 Quartz Crucible 4513-02 4513-02 φ39X46 1 pc.

₹ 22,973.87

1 Piece(s) 6 Day(s) or more 30 Quartz Crucible 4513-03 4513-03 φ43X57 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Features 1
    Can be used for high purity analysis.
  • Material
    Quartz glass
  • Internal Capacity
    1 pc.

Product Description

Quartz Crucible (Platinum Type With Lid)
·Product type: Crucible/Evaporating pan
·Capacity (ml): 15/20/30/50
·Features: Can be used for high purity analysis.
·Materials: Quartz glass

Part Number
1-1302-01
1-1302-02
1-1302-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Top diameter×height
(mm)
Internal Capacity

₹ 17,149.07

1 Piece(s) 24 Day(s) or more 15 Quartz Crucible 4513-01 4513-01 φ34X42 1 pc.

₹ 20,662.29

1 Piece(s) 13 Day(s) or more 20 Quartz Crucible 4513-02 4513-02 φ39X46 1 pc.

₹ 22,973.87

1 Piece(s) 6 Day(s) or more 30 Quartz Crucible 4513-03 4513-03 φ43X57 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon