(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crucible (B Type)

Crucible (B Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 562.94 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-4048-04
5-4049-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Specifications Manufacturer Product Name Footnotes Internal Capacity

₹ 1,023.53

1 Piece(s) 5 Day(s) or more - Crucible Crucible (B Type) CW-B1 (Main Body) Lid is not included with the main body. 1 pc.

₹ 562.94

1 Piece(s) 5 Day(s) or more Option lid Crucible (B Type) CW-B1 (Lid Only) - 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Capacity(ml)
    30
  • O.D. (Bore Diameter) x Height(mm)
    φ45X36
  • Manufacturer Model
    CW-B1
  • Specification details
    Heat-resistant temperature: approx. 1,050°C (regular use)
  • Chemical Composition
    SiO2/63%、Al2O3/31%
  • Internal Capacity
    1 pc.

Product Description

B type

Part Number
5-4048-04
5-4049-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Specifications Manufacturer Product Name Footnotes Internal Capacity

₹ 1,023.53

1 Piece(s) 5 Day(s) or more - Crucible Crucible (B Type) CW-B1 (Main Body) Lid is not included with the main body. 1 pc.

₹ 562.94

1 Piece(s) 5 Day(s) or more Option lid Crucible (B Type) CW-B1 (Lid Only) - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details Of Crucible 5-mL To 280-mL Capacity

Crucible 5-mL To 280-mL Capacity image

Crucible 5-mL To 280-mL Capacity image

Common specifications

  • Material: silica/alumina
  • Chemical composition: SiO2 / 58%; Al2O3 / 35%
  • Heat-resistant temperature: 1,050°C (regular use)
  • Crucible
  • *Cover is not included.

Specifications of 5-4048-01

  • Outer diameter × height: ø26 × 19 (diameter 26 × 19 mm)
  • Capacity: 5 mL

Specifications of 5-4048-02

  • Outer diameter × height: ø32 × 24 (diameter 32 × 24 mm)
  • Capacity: 10 mL

Specifications of 5-4048-03

  • Outer diameter × height: ø36 × 27 (diameter 36 × 27 mm)
  • Capacity: 15 mL

Development Secret

 

Since being founded in 1913, we have done our utmost to contribute to the development of science, technology and the industry and to society through the development and manufacture of ceramic products.


X
whatsapp-qr whatsapp-icon