(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Fluorine Resin Sieve

Fluorine Resin Sieve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 7,759.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-4222-01
1-4222-02
1-4222-11
1-4222-12
1-4222-13
1-4222-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Details Type External Dimensions
(mm)
Internal dimensions
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Material Internal Capacity

₹ 17,495.82

1 Piece(s) 5 Day(s) or more - Main Body φ75 × 29 φ55X24 Fluorine Resin Sieve φ75 Sieve Body ø75 Sieve (Main Body) Boasts superior chemical resistance due to the fluorine resin material. It can also be stacked and used in a shaking machine. Denatured PTFE (Ethylene Tetrafluoride) 1 pc.

₹ 20,809.98

1 Piece(s) 5 Day(s) or more - Main Body φ100X29 φ80X24 Fluorine Resin Sieve φ100 Sieve Body ø100 Sieve (Main Unit) Boasts superior chemical resistance due to the fluorine resin material. It can also be stacked and used in a shaking machine. Denatured PTFE (Ethylene Tetrafluoride) 1 pc.

₹ 11,273.02

1 Piece(s) 5 Day(s) or more Option Catch Plate - - Fluorine Resin Sieve φ75 Receiving Plate Ø75 Saucer - - - 1 pc.

₹ 14,161.05

1 Piece(s) 5 Day(s) or more Option Catch Plate - - Fluorine Resin Sieve φ100 Receiving Plate ø100 Tray - - - 1 pc.

₹ 7,759.76

1 Piece(s) 5 Day(s) or more Option lid - - Fluorine Resin Sieve φ75 Lid ø75 Lid - - - 1 pc.

₹ 9,967.09

1 Piece(s) 5 Day(s) or more Option lid - - Fluorine Resin Sieve φ100 Lid ø100 Lid - - - 1 pc.

Basic Specifications

  • Product Type
    Sieve
  • Footnotes
    The mesh is not included.
  • Internal Capacity
    1 pc.

Product Description

Made of fluororesin which possesses outstanding resistance to chemicals.

Part Number
1-4222-01
1-4222-02
1-4222-11
1-4222-12
1-4222-13
1-4222-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Other Details Type External Dimensions
(mm)
Internal dimensions
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Material Internal Capacity

₹ 17,495.82

1 Piece(s) 5 Day(s) or more - Main Body φ75 × 29 φ55X24 Fluorine Resin Sieve φ75 Sieve Body ø75 Sieve (Main Body) Boasts superior chemical resistance due to the fluorine resin material. It can also be stacked and used in a shaking machine. Denatured PTFE (Ethylene Tetrafluoride) 1 pc.

₹ 20,809.98

1 Piece(s) 5 Day(s) or more - Main Body φ100X29 φ80X24 Fluorine Resin Sieve φ100 Sieve Body ø100 Sieve (Main Unit) Boasts superior chemical resistance due to the fluorine resin material. It can also be stacked and used in a shaking machine. Denatured PTFE (Ethylene Tetrafluoride) 1 pc.

₹ 11,273.02

1 Piece(s) 5 Day(s) or more Option Catch Plate - - Fluorine Resin Sieve φ75 Receiving Plate Ø75 Saucer - - - 1 pc.

₹ 14,161.05

1 Piece(s) 5 Day(s) or more Option Catch Plate - - Fluorine Resin Sieve φ100 Receiving Plate ø100 Tray - - - 1 pc.

₹ 7,759.76

1 Piece(s) 5 Day(s) or more Option lid - - Fluorine Resin Sieve φ75 Lid ø75 Lid - - - 1 pc.

₹ 9,967.09

1 Piece(s) 5 Day(s) or more Option lid - - Fluorine Resin Sieve φ100 Lid ø100 Lid - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon