Stoma Filter

Stoma Filter

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

For pipette. Without stopper. A stopper welded to part of the stoma filter, allowing the filtrate to be taken out just by inclining the stoma filter.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (500 sheets)
  • Clear
Specifications

Refine by

  • Inclination Specifications (S type)
  • Pipette (NEO Type)
  • Clear
Manufacturer Product Name

Refine by

  • Stoma filter NEO type
  • Stoma filter S type
  • Clear
Manufacturer Model

Refine by

  • 10SF0100
  • 10SF0500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (500 sheets)
Pipette (NEO Type)
Stoma filter NEO type
10SF0500
7 Day(s) or more
-

Part Number : 6-8831-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 case (500 sheets)

Specificationtitle

  • Product Type
    Pulverizer
  • Size(mm)
    190X280
  • Other
    Option
  • Specifications
    Pipette (NEO Type)
  • Manufacturer Product Name
    Stoma filter NEO type
  • Manufacturer Model
    10SF0500
  • Features 1
    For pipette. Without stopper.
  • Specification details
    With double-sided label, γ-ray sterilized
1 case (500 sheets)
Inclination Specifications (S type)
Stoma filter S type
10SF0100
7 Day(s) or more
-

Part Number : 6-8831-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 case (500 sheets)

Specificationtitle

  • Product Type
    Pulverizer
  • Size(mm)
    190X280
  • Other
    Option
  • Specifications
    Inclination Specifications (S type)
  • Manufacturer Product Name
    Stoma filter S type
  • Manufacturer Model
    10SF0100
  • Features 1
    A stopper welded to part of the stoma filter, allowing the filtrate to be taken out just by inclining the stoma filter.
  • Specification details
    With double-sided label, γ-ray sterilized

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)