Stoma Sterilized Specimen Bag (sealed type)

Stoma Sterilized Specimen Bag (sealed type)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Pulverizer
  • Size(mm)
    190X300
  • Other
    Option
  • Filter
    Included
  • Manufacturer Product Name
    Stoma Sterilized Sample Bag, Sealed AZ-F1
  • Manufacturer Model
    AZ-F1
  • Amount Of Content
    1 Box (500 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (500 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (500 Sheets)
6 Day(s) or more
-

Part Number : 1-1888-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Type
    Pulverizer
  • Size(mm)
    190X300
  • Other
    Option
  • Filter
    Included
  • Manufacturer Product Name
    Stoma Sterilized Sample Bag, Sealed AZ-F1
  • Manufacturer Model
    AZ-F1
  • Features 1
    Bag with filter can collect filtrate. Individually sealed mouth maintains sterilized state until just before use.
  • Footnotes
    Price per 1 box.
  • Specification details
    γ-Ray Sterilized
  • Material
    Bag / ONY (Biaxially Oriented Nylon) 15 μm + LLDPE (Linear Low Density Polyethylene) 50 μm, Filter / Nonwoven Fabric Spunbond

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)