(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-059-01 |
7-059-02 |
7-059-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Overall Length (mm) |
Size Details (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,370.98 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 20 | 70 | Thick | Finger Cover, Solvent S Thick x30 | S-Large | 4975918910610 | 1 Pack (30 pcs.) | ||
₹ 2,174.12 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 18.5 | 70 | Medium | Finger Cover, Solvent S Medium x30 | S-Medium | 4975918910627 | 1 Pack (30 pcs.) | ||
₹ 2,174.12 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 15 | 60 | Thin | Finger Cover, Solvent S Thin x30 | S-Thin | 4975918910634 | 1 Pack (30 pcs.) |
Part Number |
---|
It can be used for metal surface processing, cleaning, wiping, and others for fingertip work using organic solvent.
Part Number |
---|
7-059-01 |
7-059-02 |
7-059-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Overall Length (mm) |
Size Details (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,370.98 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 20 | 70 | Thick | Finger Cover, Solvent S Thick x30 | S-Large | 4975918910610 | 1 Pack (30 pcs.) | ||
₹ 2,174.12 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 18.5 | 70 | Medium | Finger Cover, Solvent S Medium x30 | S-Medium | 4975918910627 | 1 Pack (30 pcs.) | ||
₹ 2,174.12 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) | 15 | 60 | Thin | Finger Cover, Solvent S Thin x30 | S-Thin | 4975918910634 | 1 Pack (30 pcs.) |
Part Number |