(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-3011-02 |
8-3011-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Thickness (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,124.00 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 18 | 0.37 (Thickness) | Work finger stalls 567-2, 100 pcs | 567-2 | 4962615513756 | 1 Box (100 pcs) | ||
₹ 3,094.95 |
1 Pack(s) |
100 Pieces Per Package |
13 Day(s) or more | 20 | 0.4 (Thickness) | Work finger stalls 567-3, 100 pcs | 567-3 | 4962615513763 | 1 Box (100 pcs) |
Part Number |
---|
Work finger cot
It fits your fingertips softly, and you can work for a long time without getting tired.
[Materials]Natural rubber "Quantity" 1 box (100 pcs.)
Part Number |
---|
8-3011-02 |
8-3011-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Thickness (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,124.00 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | 18 | 0.37 (Thickness) | Work finger stalls 567-2, 100 pcs | 567-2 | 4962615513756 | 1 Box (100 pcs) | ||
₹ 3,094.95 |
1 Pack(s) |
100 Pieces Per Package |
13 Day(s) or more | 20 | 0.4 (Thickness) | Work finger stalls 567-3, 100 pcs | 567-3 | 4962615513763 | 1 Box (100 pcs) |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy