(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grip Soft Type No.310

Grip Soft Type No.310

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 488.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-6344-01
1-6344-02
1-6344-03
1-6344-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

₹ 488.82

1 Piece(s) 6 Day(s) S 220 Grip (Soft Type) No.310S 4901792033121 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) M 230 Grip (Soft Type) No.310M 4901792033220 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) L 240 Grip (Soft Type) No.310L 4901792033329 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) LL 260 Grip (Soft Type) No.310LL 4901792033428 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Details Type
    Soft Type
  • Color
    Light Blue + Beige
  • Manufacturer Model Number
    310
  • Features
    Back part has excellent breathability. Having superior durability and flexibility, it is ideal for wide range of operations. Features antibacterial and odor resistant properties.
  • Palm material
    Natural Rubber
  • Capacity
    1 Pair

Product Description

Excellent breathability from the back of the hand. Features outstanding durability and flexibility. Suitable for a wide variety of work. Has antibacterial and anti-odor effects.

Part Number
1-6344-01
1-6344-02
1-6344-03
1-6344-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

₹ 488.82

1 Piece(s) 6 Day(s) S 220 Grip (Soft Type) No.310S 4901792033121 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) M 230 Grip (Soft Type) No.310M 4901792033220 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) L 240 Grip (Soft Type) No.310L 4901792033329 1 Pair

₹ 488.82

1 Piece(s) 6 Day(s) LL 260 Grip (Soft Type) No.310LL 4901792033428 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1