(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7950-01 |
1-7950-02 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|---|
₹ 16,063.13 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | M | 200 | Inner protective glove MZ670M, 10 pairs inside | 1 Bag (10 Pairs) | ||
₹ 16,072.02 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | L | 210 | Inner protective glove MZ670L, 10 pairs inside | 1 Bag (10 Pairs) |
These are protective inner gloves with excellent elasticity and cut-resistance with low dust generation.
Part Number |
---|
1-7950-01 |
1-7950-02 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|---|
₹ 16,063.13 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | M | 200 | Inner protective glove MZ670M, 10 pairs inside | 1 Bag (10 Pairs) | ||
₹ 16,072.02 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | L | 210 | Inner protective glove MZ670L, 10 pairs inside | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy