(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-928-02 |
6-929-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Details Type | Overall Length (mm) |
Apply | Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,601.29 |
1 Piece(s) | 5 Day(s) | - | Short | 290 | B-22 for Women (Short) | F-Telon Gloves for Women Short B-22 | 1 Pair | ||
₹ 7,658.46 |
1 Piece(s) | 5 Day(s) | L | Long | 550 | B-22L for Women (Long) | F-Telon Gloves for Women Long B-22L | 1 Pair |
AS ONE Corporation Solvent Gloves, Efteron Gloves, Gloves for Strong Acids Such as Fluoric Acid and Aqua Regia
Part Number |
---|
6-928-02 |
6-929-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Details Type | Overall Length (mm) |
Apply | Manufacturer Product Name | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 3,601.29 |
1 Piece(s) | 5 Day(s) | - | Short | 290 | B-22 for Women (Short) | F-Telon Gloves for Women Short B-22 | 1 Pair | ||
₹ 7,658.46 |
1 Piece(s) | 5 Day(s) | L | Long | 550 | B-22L for Women (Long) | F-Telon Gloves for Women Long B-22L | 1 Pair |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy