- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Palm width (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Capacity |
|
₹ 4,032.33
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
SS |
83 |
Neoprene Gloves 73-701-6.5 |
73-701-6.5 |
4907026192718 |
1 case (1 pair x 10 bags) |
|
₹ 4,041.25
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
S |
90 |
Neoprene Gloves 73-701-7 |
73-701-7 |
4907026192725 |
1 case (1 pair x 10 bags) |
|
₹ 4,055.27
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
M |
95 |
Neoprene Gloves 73-701-7.5 |
73-701-7.5 |
4907026192749 |
1 case (1 pair x 10 bags) |
|
₹ 4,060.40
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
L |
102 |
Neoprene Gloves 73-701-8 |
73-701-8 |
4907026192763 |
1 case (1 pair x 10 bags) |
Basic Specifications
-
- Product Type
- Thin Rubber
-
- Application
- Oil resistance and solvent resistance
-
- Overall Length(mm)
- 285
-
- Thickness(mm)
- Approximately 0.18
-
- Color
- Light blue
-
- Specification details
- γ-Ray Sterilized (Individually Packaged)
-
- Material
- Neo Plane / Inside PU (Polyurethane) Coating
-
- Features
- Since protein and vulcanization promotion agents are not used, this product is suited to allergy prevention. Suited to fine finger work with its strong grip and nice fit. Strong resistance to chemicals.
-
- Capacity
- 1 case (1 pair x 10 bags)
Product Description
Since protein and vulcanization accelerators are not used, this product is suitable for allergy prevention. With a good fit and high grip strength, it is well suited to detailed work with the fingers. Features outstanding chemical resistance.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
Palm width (mm) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Capacity |
|
₹ 4,032.33
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
SS |
83 |
Neoprene Gloves 73-701-6.5 |
73-701-6.5 |
4907026192718 |
1 case (1 pair x 10 bags) |
|
₹ 4,041.25
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
S |
90 |
Neoprene Gloves 73-701-7 |
73-701-7 |
4907026192725 |
1 case (1 pair x 10 bags) |
|
₹ 4,055.27
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
M |
95 |
Neoprene Gloves 73-701-7.5 |
73-701-7.5 |
4907026192749 |
1 case (1 pair x 10 bags) |
|
₹ 4,060.40
|
1 Pack(s)
|
10 Pieces Per Package
|
|
5 Day(s) or more
|
L |
102 |
Neoprene Gloves 73-701-8 |
73-701-8 |
4907026192763 |
1 case (1 pair x 10 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy