(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
DAILOVE Gloves, 5500 (AS ONE Corporation)

DAILOVE Gloves, 5500 (AS ONE Corporation)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,142.68 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8-5645-04
8-5645-05
8-5645-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

₹ 3,142.68

1 Piece(s) 5 Day(s) L 330 Dailove Gloves 5500 L 5500L 4940656550039 1 Pair

₹ 3,142.68

1 Piece(s) 5 Day(s) M 310 Dailove Gloves 5500 M 5500M 4940656550022 1 Pair

₹ 3,142.68

1 Piece(s) 5 Day(s) S 310 Dailove Gloves 5500 S 5500S 4940656550015 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Thickness(mm)
    1 (Including lining)
  • Color
    White
  • Features
    Gloves made from a polyurethane resin with outstanding solvent resistance, intended for use with strong solvents.
  • Lining material
    Knitted Fabric (100% Cotton)
  • Main Body Material
    PU (Polyurethane)
  • Capacity
    1 Pair

Product Description

Heavy-duty solvent gloves made of polyurethane resin with excellent solvent resistance.
Capacity: 1 pair.

Part Number
8-5645-04
8-5645-05
8-5645-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

₹ 3,142.68

1 Piece(s) 5 Day(s) L 330 Dailove Gloves 5500 L 5500L 4940656550039 1 Pair

₹ 3,142.68

1 Piece(s) 5 Day(s) M 310 Dailove Gloves 5500 M 5500M 4940656550022 1 Pair

₹ 3,142.68

1 Piece(s) 5 Day(s) S 310 Dailove Gloves 5500 S 5500S 4940656550015 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon