(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dailove Gloves No.223

Dailove Gloves No.223

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,778.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-923-01
6-923-02
6-923-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Size Details
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Footnotes Capacity

₹ 1,778.82

3 Piece(s) 5 Day(s) - 330 LW Dailove Gloves NO.223 LW No.223LW 4940656023090 LW size has more room for thumb than L size. 1 Pair

₹ 1,778.82

1 Piece(s) 5 Day(s) L 330 - Dailove Gloves NO.223 L No.223L 4940656023038 - 1 Pair

₹ 1,778.82

1 Piece(s) 5 Day(s) S 310 - Dailove Gloves NO.223S No.223S 4940656023014 - 1 Pair

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Thickness(mm)
    1.0 (Including lining)
  • Color
    Yellow
  • Features
    These gloves, which are wear-resistant and feature outstanding flexibility, are easy to work with and are intended for solvent-resistant use.
  • Surface material
    PU (Polyurethane)
  • Lining material
    100% Cotton
  • Capacity
    1 Pair

Product Description

These gloves, which are wear-resistant and feature outstanding flexibility, are easy to work with and are intended for solvent-resistant use.

Part Number
6-923-01
6-923-02
6-923-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
Size Details
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Footnotes Capacity

₹ 1,778.82

3 Piece(s) 5 Day(s) - 330 LW Dailove Gloves NO.223 LW No.223LW 4940656023090 LW size has more room for thumb than L size. 1 Pair

₹ 1,778.82

1 Piece(s) 5 Day(s) L 330 - Dailove Gloves NO.223 L No.223L 4940656023038 - 1 Pair

₹ 1,778.82

1 Piece(s) 5 Day(s) S 310 - Dailove Gloves NO.223S No.223S 4940656023014 - 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon