(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethanex Long Gloves

Urethanex Long Gloves

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 8-3042-01

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Thickness(mm)
    0.03~0.05
  • Size Details(mm)
    600
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PU (Polyurethane)
  • Manufacturer Product Name
    Uretanex Long Gloves, 20 pcs
  • Features
    Excellent flexibility and elasticity, with a pleasant feel on the skin. Highly moisture-permeable, resistant to oil and chemicals. The cuffs have elastic to prevent them from slipping off.
  • Capacity
    1 Box (20 Sheets)
Part Number
8-3042-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 7,013.50

1 Pack(s)

20 Pieces Per Package

5 Day(s) 1 Box (20 Sheets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

Basic Specifications

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Thickness(mm)
    0.03~0.05
  • Size Details(mm)
    600
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PU (Polyurethane)
  • Manufacturer Product Name
    Uretanex Long Gloves, 20 pcs
  • Features
    Excellent flexibility and elasticity, with a pleasant feel on the skin. Highly moisture-permeable, resistant to oil and chemicals. The cuffs have elastic to prevent them from slipping off.
  • Capacity
    1 Box (20 Sheets)

Product Description

Excellent flexibility and elasticity, and provides a soft touch on the skin. Possesses excellent moisture permeation, oil resistance, and chemical resistance. Cuffs have slip-down prevention elastic.

Specifications of 8-3042-01

  • Product Type
    Polyurethane
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Thickness(mm)
    0.03~0.05
  • Size Details(mm)
    600
  • Color
    Transparency
  • Specification details
    Shared with Left/Right
  • Material
    PU (Polyurethane)
  • Manufacturer Product Name
    Uretanex Long Gloves, 20 pcs
  • Features
    Excellent flexibility and elasticity, with a pleasant feel on the skin. Highly moisture-permeable, resistant to oil and chemicals. The cuffs have elastic to prevent them from slipping off.
  • Capacity
    1 Box (20 Sheets)
Part Number
8-3042-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 7,013.50

1 Pack(s)

20 Pieces Per Package

5 Day(s) 1 Box (20 Sheets)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list