(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanifit Nitrile Gloves

Sanifit Nitrile Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,272.94 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Details Type
    Powder Free
  • Overall Length(mm)
    240
  • Thickness(mm)
    Approximately 0.12
  • Specification details
    Embossed finish fingertips. Compliant with Food Sanitation Act of Japan.
  • Material
    NBR (Nitrile Rubber)
  • Features
    Even in food, it is an easily discernable blue. Although made from nitrile, they feel soft like natural rubber. They have excellent chemical resistance.
  • Capacity
    1 Box (100 Sheets)

Product Description

Even in food, it is an easily discernible blue. Made from nitrile, but with the texture of natural rubber. Features outstanding chemical resistance.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list