(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gas Mask GM28S

Gas Mask GM28S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-8457-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM28S
  • Manufacturer Model Number
    GM28S
  • JAN Code
    4959382120829
  • Footnotes
    Canister is not included. In environment where gas, liquid, and solid are mixed, use external filter LB.
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    155
  • National Certification Number
    No. TN392
  • 1 pc.
Part Number
1-8457-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,999.98

5 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM28S
  • Manufacturer Model Number
    GM28S
  • JAN Code
    4959382120829
  • Footnotes
    Canister is not included. In environment where gas, liquid, and solid are mixed, use external filter LB.
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    155
  • National Certification Number
    No. TN392
  • 1 pc.

Product Description

Gas masks for low concentration use.
[Features]
·Made of silicone rubber that is gentle on the skin.
[Applications]
·For low-concentration toxic gas work. (0.1% or less)

Specifications of 1-8457-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM28S
  • Manufacturer Model Number
    GM28S
  • JAN Code
    4959382120829
  • Footnotes
    Canister is not included. In environment where gas, liquid, and solid are mixed, use external filter LB.
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    155
  • National Certification Number
    No. TN392
  • 1 pc.
Part Number
1-8457-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,999.98

5 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask (For Use In Low Concentrations 0.1% Or Less) GM28S Specifications

GM28S external appearance

GM28S external appearance

  • Part number: 1-8457-01
  • Model number: GM28S
  • For low concentration use, 0.1% or less
  • Size: M
  • Face part materials: Silicone rubber
  • Mass: 155 g or less (mask part)
  • Japanese national product certification number: No. N392
  • *Canister is not included.
  • *In environments where gas, liquid, and solid are mixed, use external filter LB.