(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Cap Bottle, Round (Dark Brown)

Screw Cap Bottle, Round (Dark Brown)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 1,813.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Screw Cap Bottle
  • Material
    Body / borosilicate glass-1, Blue cap, Liquid draining ring / PP (polypropylene)
  • Footnotes
    When autoclaving, be sure to have the cap removed or loosened by one rotation or more. Only glass bottles can be subjected to dry heat sterilization.
  • Internal Capacity
    1 pc.

Product Description

Duran®/017210. Round screw cap bottle compliant with screw cap standards GL-25, GL-32 and GL-45.

Loading...

Product Specifications

Details Of Dark Brown Round Screw Cap Bottle

Dark Brown Round Screw Cap Bottle: related images

Dark Brown Round Screw Cap Bottle image

Common specifications

  • Color: dark amber
  • Material: body / borosilicate glass-1; blue cap and liquid draining ring / PP (polypropylene)
  • DURAN / 017210
  • *When autoclaving, be sure to remove the cap or loosen it by one rotation or more.
  • *Only glass bottles can be used for dry heat sterilization.

Specifications of 1-1961-01

  • With blue cap
  • Capacity: 25 mL
  • Screw-cap standard: GL-25
  • Opening inner diameter × body diameter × overall height: ø14 × 36 × 70 (14 × 36 × 70 mm diameter)

Specifications of 1-1961-02

  • With blue cap and liquid draining ring
  • Capacity: 50 mL
  • Screw cap standard: GL-32
  • Opening inner diameter × body diameter × overall height: ø17 × 46 × 87 (diameter 17 × 46 × 87 mm)

Development Secret

 

We started dealing with this product in response to a wide range of needs for a storage vessel of high-purity medicines, test drugs and standard liquids for analysis, etc., in the field of biotechnology.


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list