- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Internal diameter x height (mm) |
Quantity |
|
₹ 25,214.11
|
1 Piece(s)
|
|
5 Day(s) or more
|
10L |
Container with Tap CTH-W-24 |
CTH-W-24 |
4560132183829 |
φ240X240 |
1 unit |
|
₹ 29,879.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
20L |
Container with Tap CTH-W-30 |
CTH-W-30 |
4560132183836 |
φ300X300 |
1 unit |
|
₹ 37,776.38
|
1 Piece(s)
|
|
12 Day(s) or more
|
36L |
Container with Tap CTH-W-36 |
CTH-W-36 |
4560132183843 |
φ360X360 |
1 unit |
Basic Specifications
-
- Product Type
- Tank
-
- Material
- Stainless Steel
-
- Faucet
- Nominal 13
-
- Material Details
- Main Body, Lid, Handle: Stainless Steel (SUS304), Buffed and Polished Finish for the Inner and Outer Surfaces / Faucet: Brass (Nickel Chromium Plated) / Gasket: Silicone Rubber / O-Ring: NBR (Nitrile Rubber)
-
- Quantity
- 1 unit
Product Description
A cylindrical tank with faucet.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Internal diameter x height (mm) |
Quantity |
|
₹ 25,214.11
|
1 Piece(s)
|
|
5 Day(s) or more
|
10L |
Container with Tap CTH-W-24 |
CTH-W-24 |
4560132183829 |
φ240X240 |
1 unit |
|
₹ 29,879.04
|
1 Piece(s)
|
|
5 Day(s) or more
|
20L |
Container with Tap CTH-W-30 |
CTH-W-30 |
4560132183836 |
φ300X300 |
1 unit |
|
₹ 37,776.38
|
1 Piece(s)
|
|
12 Day(s) or more
|
36L |
Container with Tap CTH-W-36 |
CTH-W-36 |
4560132183843 |
φ360X360 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy