Sealing Tank, CTL, Capacity 10 L To 200 L

Brand :
AS ONE
Caution
Product Description
A metal container that can be easily sealed with the one-touch lever band.
[Features]
· Secures the lid and seals with a lever band and packing.
· The lid can be easily attached/detached with the one-touch lever band for easy cleaning.
· CTL-24 to 47H can be stacked if the containers are empty (with lid closed).
· The packing is made of silicone rubber that conforms to the Food Sanitation Law of Japan.
· The main body is made of stainless steel.
[Applications]
· Optimal for temporary storage and transfer of powders and liquids.
Simple, Easy-To-Seal And Easy-To-Handle Metal Container

Sealed type that prevents scattering of contents and ingress of dust, etc. from the outside. Lock mechanism type that can be more securely sealed
Sealing-Type Tank Product Range
| Part No. | Model Number | Capacity (L) | Inside Diameter × Height × Plate Thickness (mm) | Weight (kg) |
|---|---|---|---|---|
| 2-8182-01 | CTH-24-316L | 10 | ø240 × 240 × 0.8 | 2.2 |
| 2-8182-02 | CTH-30-316L | 20 | ø300 × 300 × 0.8 | 3.2 |
| 2-8182-03 | CTH-36-316L | 36 | ø360 × 360 × 1.0 | 5.6 |
| 2-8182-04 | CTH-43-316L | 65 | ø430 × 450 × 1.0 | 7.9 |