- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Internal diameter x height (mm) |
Weight (kg) |
Quantity |
|
₹ 30,806.45
|
1 Piece(s)
|
|
12 Day(s) or more
|
0.1L |
Straight bottle PSO-0.1 |
PSO-0.1 |
4560132183997 |
ø47.8X62 (Excluding Handle) |
0.5 |
1 pc. |
|
₹ 36,575.93
|
1 Piece(s)
|
|
23 Day(s) or more
|
0.2L |
Straight bottle PSO-0.2 |
PSO-0.2 |
4560132184000 |
ø59.5 x 85 (Excluding Handle) |
0.7 |
1 pc. |
|
₹ 42,284.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
0.5L |
Straight bottle PSO-0.5 |
PSO-0.5 |
4560132184017 |
ø72.3X135 (Excluding Handle) |
1 |
1 pc. |
|
₹ 52,740.18
|
1 Piece(s)
|
|
12 Day(s) or more
|
1.0L |
Straight bottle PSO-1 |
PSO-1 |
4560132184024 |
ø97.6X150 (Excluding Handle) |
1.6 |
1 pc. |
Basic Specifications
-
- Product Type
- Bottle
-
- Material
- Stainless Steel
-
- Operating Range
- Atmospheric Pressure-0.069 MPa
-
- Material Details
- Main Body, Cap: Stainless Steel (SUS316L) with a Buffed and Polished Surface / Handle: Stainless Steel (SUS304) / Gasket: Silicone
-
- Features
- Has excellent airtightness and corrosion resistance. Easy to open/close lid with handle.
-
- Quantity
- 1 pc.
Product Description
Has excellent airtightness and corrosion resistance.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
JAN Code |
Internal diameter x height (mm) |
Weight (kg) |
Quantity |
|
₹ 30,806.45
|
1 Piece(s)
|
|
12 Day(s) or more
|
0.1L |
Straight bottle PSO-0.1 |
PSO-0.1 |
4560132183997 |
ø47.8X62 (Excluding Handle) |
0.5 |
1 pc. |
|
₹ 36,575.93
|
1 Piece(s)
|
|
23 Day(s) or more
|
0.2L |
Straight bottle PSO-0.2 |
PSO-0.2 |
4560132184000 |
ø59.5 x 85 (Excluding Handle) |
0.7 |
1 pc. |
|
₹ 42,284.13
|
1 Piece(s)
|
|
5 Day(s) or more
|
0.5L |
Straight bottle PSO-0.5 |
PSO-0.5 |
4560132184017 |
ø72.3X135 (Excluding Handle) |
1 |
1 pc. |
|
₹ 52,740.18
|
1 Piece(s)
|
|
12 Day(s) or more
|
1.0L |
Straight bottle PSO-1 |
PSO-1 |
4560132184024 |
ø97.6X150 (Excluding Handle) |
1.6 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy