- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
Mouth Inner Diameter x Body Inner Diameter x Height (mm) |
JAN Code |
Weight (kg) |
Cap Shape |
Quantity |
|
₹ 46,979.64
|
1 Piece(s)
|
|
12 Day(s) or more
|
2.3L |
UN Bottle PSF-12UN |
PSF-12UN |
φ47.8Xφ120X253 |
4560132183508 |
1.42 |
2S Ferrule |
1 pc. |
|
₹ 56,111.31
|
1 Piece(s)
|
|
12 Day(s) or more
|
1.2L |
UN Bottle PSH-10UN |
PSH-10UN |
φ72.3Xφ100X180 |
4560132183515 |
1.26 |
3S Ferrule |
1 pc. |
Basic Specifications
-
- Product Type
- Bottle
-
- Material
- Stainless Steel
-
- Footnotes
- Regulations vary depending on contents and transport method, so use after checking.
-
- Material Details
- Main Body, Cap Ferrule: Stainless Steel (SUS304) / Clamp Band: Stainless Steel (SCS13) /Gasket: Silicone Rubber
-
- Features
- UN-certified container suitable for transportation and storage of hazardous goods.
-
- Features 2
- Can only be used for liquid. Can be disassembled and washed.
-
- Quantity
- 1 pc.
Product Description
Required metal containers for transporting hazardous material safely.
[Features]
· UN standard certified container suitable for transportation and storage of hazardous goods.
· Required containers for transporting hazardous material safely.
· Container classification: I (Symbol X).
· Specific gravity of storable liquids: 1.4 or less.
· The packing is made of silicone and can only be used for liquids.
· Can be disassembled and washed.
[Applications]
· The hazardous material must be placed in hazardous material containers with the UN mark in order to be transported out of Japan or within Japan.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
Manufacturer Product Name |
Manufacturer Model |
Mouth Inner Diameter x Body Inner Diameter x Height (mm) |
JAN Code |
Weight (kg) |
Cap Shape |
Quantity |
|
₹ 46,979.64
|
1 Piece(s)
|
|
12 Day(s) or more
|
2.3L |
UN Bottle PSF-12UN |
PSF-12UN |
φ47.8Xφ120X253 |
4560132183508 |
1.42 |
2S Ferrule |
1 pc. |
|
₹ 56,111.31
|
1 Piece(s)
|
|
12 Day(s) or more
|
1.2L |
UN Bottle PSH-10UN |
PSH-10UN |
φ72.3Xφ100X180 |
4560132183515 |
1.26 |
3S Ferrule |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Specifications Of UN Bottle
Part No. | Capacity (L) | Opening Inner Diameter × Body Inner Diameter × Height (mm) | Weight (kg) |
---|
1-6500-01 | 1.3 | ø47.2 × ø100 × 208 | 1.1 |
1-6500-02 | 2.3 | ø47.8 × ø120 × 253 | 1.42 |
1-6500-03 | 1.2 | ø72.3 × ø100 × 180 | 1.26 |
Dimensional Outline Drawing Of UN Bottle (Unit: mm)
Dimensional drawing A of 1-6500-01 and 1-6500-02.
Dimensional drawing B of 1-6500-01 and 1-6500-02.
Dimensional drawing A of 1-6500-03.
Dimensional drawing B of 1-6500-03.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy