(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Bottle, Capacity 2 L To 10 L

Stainless Steel Bottle, Capacity 2 L To 10 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 44,589.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
2-8255-01
2-8255-02
2-8255-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Aperture x Body Inner Diameter x Height
(mm)
JAN Code Weight
(kg)
Quantity

₹ 44,589.22

1 Piece(s) 5 Day(s) or more 2L Stainless steel bottle PSW-12 2 L PSW-12 φ91Xφ120X219 4560132182792 1 1 pc.

₹ 52,251.65

1 Piece(s) 5 Day(s) or more 5L Stainless steel bottle PSW-16 5 L PSW-16 φ91Xφ160X312 4560132182808 1.7 1 pc.

₹ 59,103.11

1 Piece(s) 12 Day(s) or more 10L Stainless steel bottle PSW-21 10 L PSW-21 φ91Xφ210X377 4560132182815 2.6 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Aperture x Body Inner Diameter x Height
(mm)
JAN Code Weight
(kg)
Quantity

Basic Specifications

  • Product Type
    Bottle
  • Material
    Stainless Steel
  • Specifications
    Externally and Internally Buff Ground
  • Material Details
    Main Body: Stainless Steel (SUS304), Gasket: Soft PTFE (Ethylene Tetrafluoride)
  • Features
    Easy to clean thanks to a wide aperture.
  • Quantity
    1 pc.

Product Description

Large bore metal container which makes the insertion, removal, and cleaning of contents easy.
[Features]
· Large bore enables buff polishing of the container inside and outside surfaces.
· Large bore at φ91 (diameter 91 mm) makes the insertion, removal, and cleaning of contents easy.
· The main body is made of stainless steel, and the seal is made of PTFE with excellent chemical resistance.
[Applications]
· Ideal for storing dangerous chemicals or important samples, as unlike glass it does not break.

Part Number
2-8255-01
2-8255-02
2-8255-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Aperture x Body Inner Diameter x Height
(mm)
JAN Code Weight
(kg)
Quantity

₹ 44,589.22

1 Piece(s) 5 Day(s) or more 2L Stainless steel bottle PSW-12 2 L PSW-12 φ91Xφ120X219 4560132182792 1 1 pc.

₹ 52,251.65

1 Piece(s) 5 Day(s) or more 5L Stainless steel bottle PSW-16 5 L PSW-16 φ91Xφ160X312 4560132182808 1.7 1 pc.

₹ 59,103.11

1 Piece(s) 12 Day(s) or more 10L Stainless steel bottle PSW-21 10 L PSW-21 φ91Xφ210X377 4560132182815 2.6 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity Manufacturer Product Name Manufacturer Model Aperture x Body Inner Diameter x Height
(mm)
JAN Code Weight
(kg)
Quantity

Loading...

Product Specifications

Large-Diameter, Easy-To-Clean And Easy-To-Load/Unload Metal Container

The seal part is made of PTFE, which has high chemical resistance.

The seal part is made of PTFE, which has high chemical resistance.

Outline Drawing And Dimensions Of Stainless Steel Bottle, 2-L To 10-L Capacity

2-L type.

2-L type.

5-L type.

5-L type.

10-L type.

10-L type.


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list