- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Details Type |
External Dimensions (mm) |
Base Dimensions (mm) |
Quantity |
|
₹ 7,119.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray Cabinet |
Cabinet |
210X170X30 |
170X130 |
1 pc. |
|
₹ 10,753.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray 15 Pieces |
15-sheet |
296X231X49 |
250X185 |
1 pc. |
|
₹ 13,893.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray 12 Pieces |
12-sheet |
322X252X53 |
270X200 |
1 pc. |
Basic Specifications
-
- Product Type
- Vat/Tray
-
- Material
- Stainless Steel
-
- Heat Resistant Temperature
- 250℃
-
- Material Details
- Stainless steel (SUS304)/Entire internal surface: PFA (fluorine resin) coating
-
- Features
- Features outstanding chemical resistance, and is strong against heat as well.
-
- Quantity
- 1 pc.
Product Description
[Specifications]
·It has excellent chemical resistance and is resistant to heat.
·Heat resistance temperature: 250°C
·Materials: Stainless steel (SUS304) / entire inner surface: PFA (fluoropolymer) coating
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Details Type |
External Dimensions (mm) |
Base Dimensions (mm) |
Quantity |
|
₹ 7,119.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray Cabinet |
Cabinet |
210X170X30 |
170X130 |
1 pc. |
|
₹ 10,753.35
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray 15 Pieces |
15-sheet |
296X231X49 |
250X185 |
1 pc. |
|
₹ 13,893.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
fluoropolymer Coated Tray 12 Pieces |
12-sheet |
322X252X53 |
270X200 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy