(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Tray (With Handles)

Stainless Steel Tray (With Handles)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,405.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

The tray (with handles) and lid are both made of stainless steel.

Loading...

Product Specifications

Details Of Stainless Steel Tray With Handles

Stainless Steel Tray With Handles: related images

Stainless Steel Tray With Handles image

Specifications of 6-6245-01/6-6245-02/6-6245-03

  • Material: stainless steel (SUS304)
  • With handles

Specifications of 6-6245-01

  • External dimensions: 285 × 370 × 110 mm
  • Inside dimensions: 270 × 355 × 108 mm

Specifications of 6-6245-02

  • External dimensions: 345 × 470 × 110 mm
  • Inside dimensions: 335 × 450 × 110 mm

Specifications of 6-6245-03

  • External dimensions: 367 × 551 × 113 mm
  • Inside dimensions: 354 × 536 × 110 mm

X
whatsapp-qr whatsapp-icon
Close

Comparison list