(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/1/2021 to 4:30 (IST) 25/1/2021. We apologize for the inconvenience.
Blue stock ware

Blue stock ware

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A transparent, square storage container made from polycarbonate.

Basic Specifications

  • Product Type
    Sealing container
  • Capacity
    220ml
  • Manufacturer Product Name
    Blue stock ware PR-220D
  • Manufacturer Model Number
    PR-220D
  • External Dimensions(mm)
    83×82×49
  • Weight(g)
    52
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 2-8279-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealing container
  • Capacity
    220ml
  • Manufacturer Product Name
    Blue stock ware PR-220D
  • Manufacturer Model Number
    PR-220D
  • External Dimensions(mm)
    83×82×49
  • Weight(g)
    52
  • Main Body Material
    PC (Polycarbonate)
  • Lid Material
    PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Seal Boy
    Seal Boy

    AS ONE

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)