(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nalgene Reagent Bottle

Nalgene Reagent Bottle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-048-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    10L
  • Other specifications
    Autoclavable, with Scale
  • Full height(mm)
    389
  • Body Diameter(φ mm)
    φ250
  • Model number
    2250-0020
  • Manufacturer Product Name
    Nalgene Reagent Bottle 2250 10 L
  • Material
    Main Body, Cap: PP (Polypropylene), Gasket: TPE (Thermoplastic Elastomers)
  • Footnotes
    Price per 1 unit.
  • Features
    It is a chemical bottle suitable for autoclaving of large volumes of culture medium, distilled water, and other containers.
  • Quantity
    1 pc.
Part Number
5-048-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 10,832.38

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    10L
  • Other specifications
    Autoclavable, with Scale
  • Full height(mm)
    389
  • Body Diameter(φ mm)
    φ250
  • Model number
    2250-0020
  • Manufacturer Product Name
    Nalgene Reagent Bottle 2250 10 L
  • Material
    Main Body, Cap: PP (Polypropylene), Gasket: TPE (Thermoplastic Elastomers)
  • Footnotes
    Price per 1 unit.
  • Features
    It is a chemical bottle suitable for autoclaving of large volumes of culture medium, distilled water, and other containers.
  • Quantity
    1 pc.

Product Description

It is a chemical bottle suitable for autoclaving of large volumes of culture medium, distilled water, and other containers.

Specifications of 5-048-01

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    10L
  • Other specifications
    Autoclavable, with Scale
  • Full height(mm)
    389
  • Body Diameter(φ mm)
    φ250
  • Model number
    2250-0020
  • Manufacturer Product Name
    Nalgene Reagent Bottle 2250 10 L
  • Material
    Main Body, Cap: PP (Polypropylene), Gasket: TPE (Thermoplastic Elastomers)
  • Footnotes
    Price per 1 unit.
  • Features
    It is a chemical bottle suitable for autoclaving of large volumes of culture medium, distilled water, and other containers.
  • Quantity
    1 pc.
Part Number
5-048-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 10,832.38

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon