- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Static Electricity Eliminator Wiping Cloth
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Product Name |
Manufacturer Model Number |
Contents |
|
₹ 1,285.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
250X250 |
Static Electricity Eliminator Wiping Cloth S |
S |
1 pc. |
|
₹ 3,777.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
500X500 |
Static Electricity Eliminator Wiping Cloth M |
M |
1 pc. |
Basic Specifications
-
- Product Type
- Static Electricity Removing Tool
-
- Specifications
- Sheet type
-
- Features
- The surface of the ultra-thin non-woven fibers is designed to respond to conductive polymers. It gets rid of static that builds up as a result of polishing or sheet peeling while also getting rid of dust.
-
- Material
- Ultra-fine non-woven fabric
-
- Contents
- 1 pc.
Product Description
Conductive polymer reactive formed onto microfiber non-woven fabric surface. Gets rid of static that builds up as a result of polishing or sheet peeling, while also getting rid of dust.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Product Name |
Manufacturer Model Number |
Contents |
|
₹ 1,285.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
250X250 |
Static Electricity Eliminator Wiping Cloth S |
S |
1 pc. |
|
₹ 3,777.51
|
1 Piece(s)
|
|
5 Day(s) or more
|
500X500 |
Static Electricity Eliminator Wiping Cloth M |
M |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy