Loading...

Static Electricity Mat Roll Type Width (mm) 1000

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ・ The front surface is an electrostatic diffusion layer and the back surface is a conductive layer to prevent troubles caused by static electricity

    Static Electricity Mat Roll Type Width (mm) 1000 | AS ONE | MISUMI India