(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9104-02 |
1-9104-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
₹ 5,012.58 |
1 Piece(s) | - | 5 Day(s) or more | 450 | 0.6 | Electro-Conductive Cut Mat SCM6045 | SCM6045 | 1 pc. | ||
₹ 10,450.96 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | 300 | 0.3 | Electro-Conductive Cut Mat SCM3030 | SCM3030 | 1 Pack (10 pcs) |
Part Number |
---|
[Features]
You can reduce static electricity by placing it on a table or floor in an area that requires anti-static measures.
Even if you use it for a long time, the edges do not roll up easily, making it easy to use.
Part Number |
---|
1-9104-02 |
1-9104-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Product Name | Manufacturer Model Number | |
---|---|---|---|---|---|---|---|---|---|---|
₹ 5,012.58 |
1 Piece(s) | - | 5 Day(s) or more | 450 | 0.6 | Electro-Conductive Cut Mat SCM6045 | SCM6045 | 1 pc. | ||
₹ 10,450.96 |
1 Pack(s) |
10 Pieces Per Package |
5 Day(s) or more | 300 | 0.3 | Electro-Conductive Cut Mat SCM3030 | SCM3030 | 1 Pack (10 pcs) |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy