(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electro-Conductive Corrugated Plastic

Electro-Conductive Corrugated Plastic

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9124-01

  • Size(mm)
    800×450×3
  • Specifications
    Sheet
  • Surface resistance value
    106Ω or less
  • Manufacturer Product Name
    Conductive Corrugated Plastic YPD80433 Sheet
  • Manufacturer Model Number
    YPD80433
  • Capacity
    1 Box (10 Sheets)
Part Number
1-9124-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 6,367.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Box (10 Sheets)

Basic Specifications

  • Size(mm)
    800×450×3
  • Specifications
    Sheet
  • Surface resistance value
    106Ω or less
  • Manufacturer Product Name
    Conductive Corrugated Plastic YPD80433 Sheet
  • Manufacturer Model Number
    YPD80433
  • Capacity
    1 Box (10 Sheets)

Product Description

[Features]
· Use with steel shelves makes the shelves conductive (YPD80433: Sheet).
· Can be easily cut with a box cutter (YP80213: partition plate).
· Convenient for returnable boxes at electrical component factories (YPH-A4: box).
[Material]
· Surface Conductive Plastic

Specifications of 1-9124-01

  • Size(mm)
    800×450×3
  • Specifications
    Sheet
  • Surface resistance value
    106Ω or less
  • Manufacturer Product Name
    Conductive Corrugated Plastic YPD80433 Sheet
  • Manufacturer Model Number
    YPD80433
  • Capacity
    1 Box (10 Sheets)
Part Number
1-9124-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 6,367.35

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon