(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-215-01

  • Product Type
    Pockets
  • Height (mm)
    85
  • Width (mm)
    100
  • Depth (mm)
    170
  • Opening Height(mm)
    42.5
  • Manufacturer Product Name
    Small Container TB-1
  • Manufacturer Model Number
    TB-1 Red
  • JAN Code
    4901860098953
  • Material
    PP (Polypropylene)
  • Capacity
    1 pc.
Part Number
5-215-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 1,260.00

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    85
  • Width (mm)
    100
  • Depth (mm)
    170
  • Opening Height(mm)
    42.5
  • Manufacturer Product Name
    Small Container TB-1
  • Manufacturer Model Number
    TB-1 Red
  • JAN Code
    4901860098953
  • Material
    PP (Polypropylene)
  • Capacity
    1 pc.

Product Description

[Features]
Compact container with a wide variety of colors.
[Applications]
It can be used to organize a wide variety of small accessories.

Specifications of 5-215-01

  • Product Type
    Pockets
  • Height (mm)
    85
  • Width (mm)
    100
  • Depth (mm)
    170
  • Opening Height(mm)
    42.5
  • Manufacturer Product Name
    Small Container TB-1
  • Manufacturer Model Number
    TB-1 Red
  • JAN Code
    4901860098953
  • Material
    PP (Polypropylene)
  • Capacity
    1 pc.
Part Number
5-215-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 1,260.00

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon