- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Depth (mm) |
No. of inner boxes |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Capacity |
|
₹ 2,709.28
|
4 Piece(s)
|
|
5 Day(s)
|
340 |
225 |
Deep model and Shallow model x 25 pc. each |
See-Through Parts Box SP33MS50 |
SP33-MS50 |
4937897069857 |
1 pc. |
|
₹ 2,174.12
|
5 Piece(s)
|
|
5 Day(s)
|
275 |
187 |
Deep model and Shallow model x 16 pc. each |
See-Through Parts Box SP27MS32 |
SP27-MS32 |
4937897069840 |
1 pc. |
|
₹ 1,284.71
|
5 Piece(s)
|
|
5 Day(s)
|
210 |
148 |
Deep model and Shallow model x 9 pc. each |
See-Through Parts Box SP20MS18 |
SP20-MS18 |
4937897069833 |
1 pc. |
Basic Specifications
-
- Product Type
- Pockets
-
- Height (mm)
- 49
-
- Inner box size(mm)
- Deep Type: 36 x 51 x 28, Shallow Type 36 x 51 x 20
-
- Features
- This is a thin parts case that is useful for storing and organizing small objects and parts. It is a set of 2 types of interior boxes that can be chosen depending on the items stored.
-
- Material
- PP (Polypropylene)
-
- Capacity
- 1 pc.
Product Description
This is a thin parts case that is useful for storing and organizing small objects and parts. A set of 2 types of interior boxes that can be used depending on the items stored.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Depth (mm) |
No. of inner boxes |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Capacity |
|
₹ 2,709.28
|
4 Piece(s)
|
|
5 Day(s)
|
340 |
225 |
Deep model and Shallow model x 25 pc. each |
See-Through Parts Box SP33MS50 |
SP33-MS50 |
4937897069857 |
1 pc. |
|
₹ 2,174.12
|
5 Piece(s)
|
|
5 Day(s)
|
275 |
187 |
Deep model and Shallow model x 16 pc. each |
See-Through Parts Box SP27MS32 |
SP27-MS32 |
4937897069840 |
1 pc. |
|
₹ 1,284.71
|
5 Piece(s)
|
|
5 Day(s)
|
210 |
148 |
Deep model and Shallow model x 9 pc. each |
See-Through Parts Box SP20MS18 |
SP20-MS18 |
4937897069833 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy