(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Partition For Parts Case

Partition For Parts Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-252-12

  • Product Type
    Pockets
  • Type
    For inner box type B
  • Manufacturer Product Name
    Parts Case Partition B-322 8 pcs
  • Manufacturer Model Number
    B-322
  • JAN Code
    4962772013229
  • Capacity
    1 Box (8 Sheets)
Part Number
3-252-12
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 266.47

1 Pack(s)

8 Pieces Per Package

14 Day(s) 1 Box (8 Sheets)

Basic Specifications

  • Product Type
    Pockets
  • Type
    For inner box type B
  • Manufacturer Product Name
    Parts Case Partition B-322 8 pcs
  • Manufacturer Model Number
    B-322
  • JAN Code
    4962772013229
  • Capacity
    1 Box (8 Sheets)

Product Description

Partition plate dedicated to inner box A attached to B-10-AA/AB/AC parts case.
[Features]
·The partition plate is made of transparent resin, so even if a partition plate is added, it does not obstruct the view.
· Includes seals for displaying item names, convenient for classification or identification of products.
[Applications]
·For adding or replacing partitions to your baht case
·For organizing smaller parts

Specifications of 3-252-12

  • Product Type
    Pockets
  • Type
    For inner box type B
  • Manufacturer Product Name
    Parts Case Partition B-322 8 pcs
  • Manufacturer Model Number
    B-322
  • JAN Code
    4962772013229
  • Capacity
    1 Box (8 Sheets)
Part Number
3-252-12
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

₹ 266.47

1 Pack(s)

8 Pieces Per Package

14 Day(s) 1 Box (8 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Parts Case Partition Features

Parts Case Partition external appearance (3-252-11)

Parts Case Partition external appearance (3-252-11)

Parts Case Partition external appearance (3-252-12 / 3-252-13)

Parts Case Partition external appearance (3-252-12 / 3-252-13)

Material: PS (polystyrene)
For parts case


X
whatsapp-qr whatsapp-icon