(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Container With Handle

Mini Container With Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Product Description

It comes with a handle and is easy to carry. It is translucent, so contents can be checked from the outside.

Loading...

Product Specifications

Stackable Box Type Container With Stack

1-4942-01 mini container with handle 100 (with handle), 1-4942-02 mini container with handle 150 (with handle)

1-4942-01 mini container with handle 100 (with handle)
1-4942-02 mini container with handle 150 (with handle)

Petit Neu 100 Specifications

Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
1-4942-01Mini container with handle 100 (with handle)100337 × 240 × 149 mm257 × 190 × 122 mm
1-4942-02Mini container with handle 150 (with handle)150337 × 240 × 192 mm257 × 190 × 170 mm

Part number: 1-4942-01

Capacity: 6.5 L
Material: PP (polypropylene)
Weight: 610 g
With lid fixing buckles
Model number: 100 (with handle)
Outer dimensions: 337 × 240 × 149 mm
Inner dimensions: 257 × 190 × 122 mm

Part number: 1-4942-02

Capacity: 9 L
Material: PP (polypropylene)
Weight: 670 g
With lid fixing buckles
Model number: 150 (with handle)
Outer dimensions: 337 × 240 × 192 mm
Inner dimensions: 257 × 190 × 170 mm


Mini Container With Handle

Mini Container With Handle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language