- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container TR17 To TR60 / Lid TR
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity (L) |
Other |
Upper exterior dimensions (interior dimensions) (mm) |
Effective inside dimensions (mm) |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Footnotes |
|
|
₹ 4,114.39
|
2 Piece(s)
|
|
5 Day(s)
|
17 |
- |
384(344)×592(544)×100 |
338×538×86 |
- |
Container TR-17 |
TR-17 |
4901860098830 |
Has no groove for partitions. |
1 pc. |
|
₹ 4,911.10
|
2 Piece(s)
|
|
5 Day(s)
|
27 |
- |
384(344)×592(544)×157 |
335×535×140 |
- |
Container TR-27 |
TR-27 |
4901860098809 |
- |
1 pc. |
|
₹ 7,559.00
|
2 Piece(s)
|
|
5 Day(s)
|
37 |
- |
384(344)×592(544)×208 |
335×535×190 |
- |
Container TR-37 |
TR-37 |
4901860098779 |
- |
1 pc. |
|
₹ 2,708.24
|
2 Piece(s)
|
|
5 Day(s)
|
- |
Option |
394×604×33 |
- |
For TR-17/22/27/37/47 |
Lid for TR-type Pallet Containers |
lid TR |
4901860098717 |
- |
1 pc. |
|
₹ 4,114.39
|
2 Piece(s)
|
|
5 Day(s)
|
22 |
- |
384(344)×592(544)×127 |
331×531×110 |
- |
Container TR-22 |
TR-22 |
4901860098816 |
- |
1 pc. |
|
₹ 6,449.83
|
2 Piece(s)
|
|
5 Day(s)
|
47 |
- |
384(344)×592(544)×260 |
335×535×242 |
- |
Container TR-47 |
TR-47 |
4901860095648 |
- |
1 pc. |
|
₹ 5,201.21
|
2 Piece(s)
|
|
5 Day(s)
|
30 |
- |
389(349)×667(611)×157 |
336×596×140 |
- |
Container TR-30 |
TR-30 |
4901860098786 |
- |
1 pc. |
|
₹ 8,578.00
|
2 Piece(s)
|
|
5 Day(s)
|
40 |
- |
389(349)×667(611)×207 |
336×596×190 |
- |
Container TR-40 |
TR-40 |
4901860098755 |
- |
1 pc. |
|
₹ 7,628.15
|
2 Piece(s)
|
|
5 Day(s)
|
60 |
- |
389(349)×667(611)×307 |
340×600×290 |
- |
Container TR-60 |
TR-60 |
4901860098724 |
- |
1 pc. |
|
₹ 3,073.32
|
2 Piece(s)
|
|
5 Day(s)
|
- |
Option |
401×677×32 |
- |
For TR-30· 40· 50· 60 |
Container Lid TR-02 |
lid TR-02 |
4901860098694 |
- |
1 pc. |
Product Description
Container excellently suited for automatic transport lines.
[Features]
·Features product variations that can be stacked.
[Applications]
·Convenient for transporting items and storing products.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity (L) |
Other |
Upper exterior dimensions (interior dimensions) (mm) |
Effective inside dimensions (mm) |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Footnotes |
|
|
₹ 4,114.39
|
2 Piece(s)
|
|
5 Day(s)
|
17 |
- |
384(344)×592(544)×100 |
338×538×86 |
- |
Container TR-17 |
TR-17 |
4901860098830 |
Has no groove for partitions. |
1 pc. |
|
₹ 4,911.10
|
2 Piece(s)
|
|
5 Day(s)
|
27 |
- |
384(344)×592(544)×157 |
335×535×140 |
- |
Container TR-27 |
TR-27 |
4901860098809 |
- |
1 pc. |
|
₹ 7,559.00
|
2 Piece(s)
|
|
5 Day(s)
|
37 |
- |
384(344)×592(544)×208 |
335×535×190 |
- |
Container TR-37 |
TR-37 |
4901860098779 |
- |
1 pc. |
|
₹ 2,708.24
|
2 Piece(s)
|
|
5 Day(s)
|
- |
Option |
394×604×33 |
- |
For TR-17/22/27/37/47 |
Lid for TR-type Pallet Containers |
lid TR |
4901860098717 |
- |
1 pc. |
|
₹ 4,114.39
|
2 Piece(s)
|
|
5 Day(s)
|
22 |
- |
384(344)×592(544)×127 |
331×531×110 |
- |
Container TR-22 |
TR-22 |
4901860098816 |
- |
1 pc. |
|
₹ 6,449.83
|
2 Piece(s)
|
|
5 Day(s)
|
47 |
- |
384(344)×592(544)×260 |
335×535×242 |
- |
Container TR-47 |
TR-47 |
4901860095648 |
- |
1 pc. |
|
₹ 5,201.21
|
2 Piece(s)
|
|
5 Day(s)
|
30 |
- |
389(349)×667(611)×157 |
336×596×140 |
- |
Container TR-30 |
TR-30 |
4901860098786 |
- |
1 pc. |
|
₹ 8,578.00
|
2 Piece(s)
|
|
5 Day(s)
|
40 |
- |
389(349)×667(611)×207 |
336×596×190 |
- |
Container TR-40 |
TR-40 |
4901860098755 |
- |
1 pc. |
|
₹ 7,628.15
|
2 Piece(s)
|
|
5 Day(s)
|
60 |
- |
389(349)×667(611)×307 |
340×600×290 |
- |
Container TR-60 |
TR-60 |
4901860098724 |
- |
1 pc. |
|
₹ 3,073.32
|
2 Piece(s)
|
|
5 Day(s)
|
- |
Option |
401×677×32 |
- |
For TR-30· 40· 50· 60 |
Container Lid TR-02 |
lid TR-02 |
4901860098694 |
- |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Container Specifications
- Product classification: container
- Material: PP (polypropylene)
- Color: blue
- Lid optional (5-213-04, 5-213-11)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy