High Clean Plastic Standard Bags #1-10

High Clean Plastic Standard Bags #1-10

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Uses non-additive low density polyethylene with extremely low particle occurrence. Processed in a clean room with cleanliness ISO class 6.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (10 sheets x 4 packs)
  • 1 case (10 sheets x 5 packs)
  • 1 case (50 sheets x 4 packs)
  • 1 case (100 sheets x 5 packs)
  • Clear
Size(mm)

Refine by

  • 150X250X0.05
  • 200X300X0.05
  • 260X380X0.05
  • 300X450X0.05
  • 360X500X0.05
  • 400X550X0.05
  • 460X600X0.05
  • 680X1150X0.1
  • 800X1400X0.1
  • Clear
Manufacturer Product Name

Refine by

  • High Clean Plastic Standard Bag #1
  • High Clean Plastic Standard Bag #2
  • High Clean Plastic Standard Bag #3
  • High Clean Plastic Standard Bag #4
  • High Clean Plastic Standard Bag #5
  • High Clean Plastic Standard Bag #6
  • High Clean Plastic Standard Bag #7
  • High Clean Plastic Standard Bag #9
  • High Clean Plastic Standard Bag #10
  • Clear
Number Contained In Packet

Refine by

  • 1 Box (10 Sheets/Bag x 4 Bags)
  • 1 Box (10 Sheets/Bag x 5 Bags)
  • 1 Box (50 Sheets/Bag x 4 Bags)
  • 1 Box (100 Sheets/Bag x 5 Bags)
  • Clear
Manufacturer Model Number

Refine by

  • No. 1
  • No. 2
  • No. 3
  • No. 4
  • No. 5
  • No. 6
  • NO. 7
  • No. 9
  • No. 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (100 sheets x 5 packs)
150X250X0.05
High Clean Plastic Standard Bag #1
1 Box (100 Sheets/Bag x 5 Bags)
No. 1
6 Day(s) or more
-

Part Number : 1-9181-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 5 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    150X250X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #1
  • Number Contained In Packet
    1 Box (100 Sheets/Bag x 5 Bags)
  • Manufacturer Model Number
    No. 1
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (100 sheets x 5 packs)
200X300X0.05
High Clean Plastic Standard Bag #2
1 Box (100 Sheets/Bag x 5 Bags)
No. 2
6 Day(s) or more
-

Part Number : 1-9181-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 5 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    200X300X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #2
  • Number Contained In Packet
    1 Box (100 Sheets/Bag x 5 Bags)
  • Manufacturer Model Number
    No. 2
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (100 sheets x 5 packs)
260X380X0.05
High Clean Plastic Standard Bag #3
1 Box (100 Sheets/Bag x 5 Bags)
No. 3
6 Day(s) or more
-

Part Number : 1-9181-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 5 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    260X380X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #3
  • Number Contained In Packet
    1 Box (100 Sheets/Bag x 5 Bags)
  • Manufacturer Model Number
    No. 3
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (100 sheets x 5 packs)
300X450X0.05
High Clean Plastic Standard Bag #4
1 Box (100 Sheets/Bag x 5 Bags)
No. 4
6 Day(s) or more
-

Part Number : 1-9181-04
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (100 sheets x 5 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    300X450X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #4
  • Number Contained In Packet
    1 Box (100 Sheets/Bag x 5 Bags)
  • Manufacturer Model Number
    No. 4
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (50 sheets x 4 packs)
360X500X0.05
High Clean Plastic Standard Bag #5
1 Box (50 Sheets/Bag x 4 Bags)
No. 5
6 Day(s) or more
-

Part Number : 1-9181-05
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 sheets x 4 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    360X500X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #5
  • Number Contained In Packet
    1 Box (50 Sheets/Bag x 4 Bags)
  • Manufacturer Model Number
    No. 5
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (50 sheets x 4 packs)
400X550X0.05
High Clean Plastic Standard Bag #6
1 Box (50 Sheets/Bag x 4 Bags)
No. 6
6 Day(s) or more
-

Part Number : 1-9181-06
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 sheets x 4 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    400X550X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #6
  • Number Contained In Packet
    1 Box (50 Sheets/Bag x 4 Bags)
  • Manufacturer Model Number
    No. 6
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (50 sheets x 4 packs)
460X600X0.05
High Clean Plastic Standard Bag #7
1 Box (50 Sheets/Bag x 4 Bags)
NO. 7
6 Day(s) or more
-

Part Number : 1-9181-07
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (50 sheets x 4 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    460X600X0.05
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #7
  • Number Contained In Packet
    1 Box (50 Sheets/Bag x 4 Bags)
  • Manufacturer Model Number
    NO. 7
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (10 sheets x 5 packs)
680X1150X0.1
High Clean Plastic Standard Bag #9
1 Box (10 Sheets/Bag x 5 Bags)
No. 9
6 Day(s) or more
-

Part Number : 1-9181-09
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (10 sheets x 5 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    680X1150X0.1
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #9
  • Number Contained In Packet
    1 Box (10 Sheets/Bag x 5 Bags)
  • Manufacturer Model Number
    No. 9
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.
1 case (10 sheets x 4 packs)
800X1400X0.1
High Clean Plastic Standard Bag #10
1 Box (10 Sheets/Bag x 4 Bags)
No. 10
6 Day(s) or more
-

Part Number : 1-9181-10
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 case (10 sheets x 4 packs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    800X1400X0.1
  • Manufacturer Product Name
    High Clean Plastic Standard Bag #10
  • Number Contained In Packet
    1 Box (10 Sheets/Bag x 4 Bags)
  • Manufacturer Model Number
    No. 10
  • Features
    Uses non-additive low density polyethylene with extremely low particle generation. Processed inside a clean level ISO Class 6 clean room.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)