Freezing/hot water-resistant bag

Freezing/hot water-resistant bag

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Size(mm)
    200X300
  • Manufacturer Product Name
    Freezer, hot-water resistant pack 200X300 L 100 pcs included
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Manufacturer Model Number
    L
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
6 Day(s) or more
-

Part Number : 6-636-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Size(mm)
    200X300
  • Manufacturer Product Name
    Freezer, hot-water resistant pack 200X300 L 100 pcs included
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Manufacturer Model Number
    L
  • Features
    Can be used from -80°C - +80°C. Easily sealed with a regular sealing machine, and able to achieve a reliable seal.
  • Material
    Special laminated film, inside: PE (thickness 40 um), outside: PET (thickness 16 um)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)