(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Poly-Back Specification Bag

Poly-Back Specification Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 504.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-8279-04
1-8279-18
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

₹ 504.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 90X170 Standard plastic bag L03-4 x 100 L03-4 4972759513314 1 Pack (100 pcs)

₹ 2,404.33

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 380X530 Standard plastic bag L03-18 x 100 L03-18 4972759513451 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Low Density Polyethylene (LLDPE)
  • Thickness(mm)
    0.03
  • Number Contained In Packet
    1 Bag (100 Sheets)
  • Features
    The exterior bag has an opening that can be used to conveniently pull the contents out one piece at a time.
  • Material
    LLDPE (Linear Polyethylene)
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

The exterior bag has an opening that can be used to conveniently pull the contents out one piece at a time.

Part Number
1-8279-04
1-8279-18
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

₹ 504.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 90X170 Standard plastic bag L03-4 x 100 L03-4 4972759513314 1 Pack (100 pcs)

₹ 2,404.33

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 380X530 Standard plastic bag L03-18 x 100 L03-18 4972759513451 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1