(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Liquid Washing Agent

Liquid Washing Agent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 4,777.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-9603-01
6-9603-02
6-9603-03
6-9603-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Application details Main Ingredient Amount Of Content

₹ 4,777.00

2 Piece(s) 8 Day(s) or more Alkalinity Liquid Cleaning Agent (Scat) 20X 2 kg 20X For organic compounds, blood, radioisotopes, etc. Builders, Special Anionic Surfactant, Nonionic Surfactant 1 pc (2 kg)

₹ 8,167.00

2 Piece(s) 8 Day(s) or more Alkalinity Liquid Cleaning Agent (Scat) 20X 5 kg 20X For organic compounds, blood, radioisotopes, etc. Builders, Special Anionic Surfactant, Nonionic Surfactant 1 pc (5 kg)

₹ 4,812.00

2 Piece(s) 8 Day(s) or more Alkaline/Phosphorus-Free Liquid Cleaning Agent Scat 20X-PF 2 kg 20X-PF For blood, fat, protein, radioisotope, etc. Phosphate-free Builder, Special Anionic Surfactant, Nonionic Surfactant 1 pc (2 kg)

₹ 9,087.00

2 Piece(s) 8 Day(s) or more Alkaline/Phosphorus-Free Liquid Cleaning Agent Scat 20X-PF 5 kg 20X-PF For blood, fat, protein, radioisotope, etc. Phosphate-free Builder, Special Anionic Surfactant, Nonionic Surfactant 1 pc (5 kg)

Basic Specifications

  • Product Type
    Detergent
  • Application
    Other
  • Features
    Just soaking and cleaning with water can remove soil and it can be used repeatedly.
  • Operating concentration
    Under ordinary conditions: 2 to 5% aqueous solution; under extreme conditions: 10 to 20% aqueous solution

Product Description

Just soaking and cleaning with water can remove soil and it can be used repeatedly.

Part Number
6-9603-01
6-9603-02
6-9603-03
6-9603-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Application details Main Ingredient Amount Of Content

₹ 4,777.00

2 Piece(s) 8 Day(s) or more Alkalinity Liquid Cleaning Agent (Scat) 20X 2 kg 20X For organic compounds, blood, radioisotopes, etc. Builders, Special Anionic Surfactant, Nonionic Surfactant 1 pc (2 kg)

₹ 8,167.00

2 Piece(s) 8 Day(s) or more Alkalinity Liquid Cleaning Agent (Scat) 20X 5 kg 20X For organic compounds, blood, radioisotopes, etc. Builders, Special Anionic Surfactant, Nonionic Surfactant 1 pc (5 kg)

₹ 4,812.00

2 Piece(s) 8 Day(s) or more Alkaline/Phosphorus-Free Liquid Cleaning Agent Scat 20X-PF 2 kg 20X-PF For blood, fat, protein, radioisotope, etc. Phosphate-free Builder, Special Anionic Surfactant, Nonionic Surfactant 1 pc (2 kg)

₹ 9,087.00

2 Piece(s) 8 Day(s) or more Alkaline/Phosphorus-Free Liquid Cleaning Agent Scat 20X-PF 5 kg 20X-PF For blood, fat, protein, radioisotope, etc. Phosphate-free Builder, Special Anionic Surfactant, Nonionic Surfactant 1 pc (5 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon