(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Liquid Detergent for Ultrasonic Cleaner

Liquid Detergent for Ultrasonic Cleaner

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 4-261-02

  • Product Type
    Detergent
  • Application
    For Glass
  • Specifications
    Liquid, low foaming property
  • Size(mm)
    Plastic Container / 206x126x252
  • Appearance
    Pale yellow transparent liquid
  • Manufacturer Product Name
    Liquid Detergent for Ultrasonic Cleaner M-251L
  • Manufacturer Model Number
    M-251L
  • Features
    Also effective in glassware clouding prevention. It acts on proteins such as fat, blood, pus and various chemicals used in inspection. Low bubble property, smooth bubble breakage when rinsing. After use, a volume reduction bottle that can be folded and discarded (liquid type) is adopted.
  • Main Ingredient
    Non-ionic surfactant (polymer) glycol solvent
  • Type
    Alkalinity [pH 11.7±0.5 (1% aqueous solution)]
  • Amount Of Content
    1 pc (4 kg)
Part Number
4-261-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 7,476.00

1 Piece(s) 8 Day(s) or more 1 pc (4 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Detergent
  • Application
    For Glass
  • Specifications
    Liquid, low foaming property
  • Size(mm)
    Plastic Container / 206x126x252
  • Appearance
    Pale yellow transparent liquid
  • Manufacturer Product Name
    Liquid Detergent for Ultrasonic Cleaner M-251L
  • Manufacturer Model Number
    M-251L
  • Features
    Also effective in glassware clouding prevention. It acts on proteins such as fat, blood, pus and various chemicals used in inspection. Low bubble property, smooth bubble breakage when rinsing. After use, a volume reduction bottle that can be folded and discarded (liquid type) is adopted.
  • Main Ingredient
    Non-ionic surfactant (polymer) glycol solvent
  • Type
    Alkalinity [pH 11.7±0.5 (1% aqueous solution)]
  • Amount Of Content
    1 pc (4 kg)

Product Description

Also prevents clouding in glass utensils. Acts on proteins such as fat, blood, pus, etc., and various chemicals used in inspection. Uses a volume-reduced bottle that can be folded and disposed of after use (liquid type).

Specifications of 4-261-02

  • Product Type
    Detergent
  • Application
    For Glass
  • Specifications
    Liquid, low foaming property
  • Size(mm)
    Plastic Container / 206x126x252
  • Appearance
    Pale yellow transparent liquid
  • Manufacturer Product Name
    Liquid Detergent for Ultrasonic Cleaner M-251L
  • Manufacturer Model Number
    M-251L
  • Features
    Also effective in glassware clouding prevention. It acts on proteins such as fat, blood, pus and various chemicals used in inspection. Low bubble property, smooth bubble breakage when rinsing. After use, a volume reduction bottle that can be folded and discarded (liquid type) is adopted.
  • Main Ingredient
    Non-ionic surfactant (polymer) glycol solvent
  • Type
    Alkalinity [pH 11.7±0.5 (1% aqueous solution)]
  • Amount Of Content
    1 pc (4 kg)
Part Number
4-261-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 7,476.00

1 Piece(s) 8 Day(s) or more 1 pc (4 kg)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Liquid Detergent for Ultrasonic Cleaner

Liquid Detergent for Ultrasonic Cleaner

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language