(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shrink Mate

Shrink Mate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 3,411.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    Shrink film
  • Features
    This product uses Thermal Contraction Film to enable sealing work on small items. Package rips can be easily mended. This product is a polyolefin type film, so it can be easily heat treated.
  • Fusion cutting width(mm)
    200
  • Heating Temperature(°C)
    400(MAX)
  • Specification details
    Storage box included
  • 1 Roll

Product Description

Shrink wrapping can be done easily.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language