(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorine Resin Cable Tie

Fluorine Resin Cable Tie

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-9330-02

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    203X3.4/φ51
  • Manufacturer Product Name
    Fluorine Resin Cable Tie PLT2I-C76
  • Model number
    PLT2I-C76
  • JAN Code
    0074983548156
  • Features
    Features outstanding chemical resistance and heat resistance.
  • Material
    ETFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    170
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
1-9330-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 15,244.62

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    203X3.4/φ51
  • Manufacturer Product Name
    Fluorine Resin Cable Tie PLT2I-C76
  • Model number
    PLT2I-C76
  • JAN Code
    0074983548156
  • Features
    Features outstanding chemical resistance and heat resistance.
  • Material
    ETFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    170
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

AS ONE Corporation, fluoropolymer cable tie [Features] Excellent chemical and heat resistance.

Specifications of 1-9330-02

  • Product Type
    Cable tie
  • Length x Width: Maximum band diameter(mm)
    203X3.4/φ51
  • Manufacturer Product Name
    Fluorine Resin Cable Tie PLT2I-C76
  • Model number
    PLT2I-C76
  • JAN Code
    0074983548156
  • Features
    Features outstanding chemical resistance and heat resistance.
  • Material
    ETFE (Fluororesin)
  • Heat Resistant Temperature(°C)
    170
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
1-9330-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 15,244.62

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1 Pack (100 pcs)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list