- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vinyl Tape Width (mm) 19/38
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Net Content |
|
₹ 845.29
|
1 Piece(s)
|
|
5 Day(s)
|
19 |
20 |
Vinyl Tape Super 88 19X20 |
19X20 |
4547452394173 |
1 Roll |
|
₹ 2,648.24
|
1 Piece(s)
|
|
5 Day(s)
|
38 |
13 |
Vinyl Tape Super 88 38 |
38 |
- |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Black
-
- Thickness(mm)
- 0.22
-
- Operating Temperature Range(°C)
- -18~105
-
- Features
- Suitable for a wide temperature range.
-
- Base Material
- PVC (Polyvinyl Chloride Resin)
-
- Adhesive Agent Material
- Rubber-Based
-
- Stretch(%)
- 250
-
- Dielectric breakdown strength(kV/mm)
- 46
-
- Tensile Strength
- 30N/10mm
-
- Adhesiveness
- 2.7N/10mm
-
- Net Content
- 1 Roll
Product Description
[Features]
It can be used both indoors and outdoors, supports a wide temperature range, and has excellent electrical insulation
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (m) |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Net Content |
|
₹ 845.29
|
1 Piece(s)
|
|
5 Day(s)
|
19 |
20 |
Vinyl Tape Super 88 19X20 |
19X20 |
4547452394173 |
1 Roll |
|
₹ 2,648.24
|
1 Piece(s)
|
|
5 Day(s)
|
38 |
13 |
Vinyl Tape Super 88 38 |
38 |
- |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Vinyl Tape Width (mm) 19/38
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy