• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Easy Scraper (Replacement Blade)

Easy Scraper (Replacement Blade)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

The blade can be replaced without tools.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Blade width(mm)
    18×100
  • Manufacturer Product Name
    Easy Scraper XBSCR-05
  • Part Number
    1-6221-03
  • JAN Code
    4901165300584
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
6 Day(s) or more
-

Part Number : 1-6221-03
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Blade width(mm)
    18×100
  • Manufacturer Product Name
    Easy Scraper XBSCR-05
  • Part Number
    1-6221-03
  • JAN Code
    4901165300584
  • Specifications
    Replacement Blade (10 Pieces Included)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)