Sign Stand

Sign Stand

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Sign case
  • Material (Main Body)
    Polyvinyl Chloride (PVC)
  • Mounting specification
    Other
  • Size(mm)
    220×135×210
  • Plate Size(mm)
    45×210
  • Manufacturer Product Name
    Sign Stand YMT-01
  • Manufacturer Model Number
    1-7660-01
  • JAN Code
    4560111765305
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 1-7660-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sign case
  • Material (Main Body)
    Polyvinyl Chloride (PVC)
  • Mounting specification
    Other
  • Size(mm)
    220×135×210
  • Plate Size(mm)
    45×210
  • Manufacturer Product Name
    Sign Stand YMT-01
  • Manufacturer Model Number
    1-7660-01
  • JAN Code
    4560111765305
  • Stand material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Easy Stand
    Easy Stand

    HIKARI

    Days to Ship : 9 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)