Neo Traction

Neo Traction

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Adhesive is attached to the back.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width×Length (mm)

Refine by

  • 100mm×2m
  • 200mm×2m
  • Clear
Manufacturer Model Number

Refine by

  • 6-6028-04
  • 6-6028-03
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100mm×2m
6-6028-03
7 Day(s) or more
-

Part Number : 6-6028-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Width×Length (mm)
    100mm×2m
  • Material
    Vinyl Chloride (PVC)
  • Thickness (mm)
    8
  • Manufacturer Product Name
    Neo Traction
  • Manufacturer Model Number
    6-6028-03
  • Material Details
    Foam body blended with PVC (Polyvinyl chloride resin) film, EPDM (ethylene, propylene rubber), and butyl rubber
1 pc.
200mm×2m
6-6028-04
8 Day(s) or more
-

Part Number : 6-6028-04
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Width×Length (mm)
    200mm×2m
  • Material
    Vinyl Chloride (PVC)
  • Thickness (mm)
    8
  • Manufacturer Product Name
    Neo Traction
  • Manufacturer Model Number
    6-6028-04
  • Material Details
    Foam body blended with PVC (Polyvinyl chloride resin) film, EPDM (ethylene, propylene rubber), and butyl rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)