(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Footstool, Number of Steps 1 To 3 Steps

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9523-01

  • Product Type
    Related Item
  • Maximum Operating Mass(kg)
    150
  • Size(mm)
    500×406×300
  • Number of Steps
    1 Tier
  • Step width(mm)
    200
  • Manufacturer Product Name
    Stepladder TSF-153
  • Manufacturer Model Number
    TSF-153
  • JAN Code
    4989999791488
  • Material
    Aluminum Alloy
  • Specifications
    Assembly type
  • Mass
    4.3(kg)
  • Amount Of Content
    1 unit
Part Number
1-9523-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,447.15

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Related Item
  • Maximum Operating Mass(kg)
    150
  • Size(mm)
    500×406×300
  • Number of Steps
    1 Tier
  • Step width(mm)
    200
  • Manufacturer Product Name
    Stepladder TSF-153
  • Manufacturer Model Number
    TSF-153
  • JAN Code
    4989999791488
  • Material
    Aluminum Alloy
  • Specifications
    Assembly type
  • Mass
    4.3(kg)
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is an assembly type step stool.
Materials: Aluminum alloy
Maximum working load: 150 kg
Step width: 200 mm

Specifications of 1-9523-01

  • Product Type
    Related Item
  • Maximum Operating Mass(kg)
    150
  • Size(mm)
    500×406×300
  • Number of Steps
    1 Tier
  • Step width(mm)
    200
  • Manufacturer Product Name
    Stepladder TSF-153
  • Manufacturer Model Number
    TSF-153
  • JAN Code
    4989999791488
  • Material
    Aluminum Alloy
  • Specifications
    Assembly type
  • Mass
    4.3(kg)
  • Amount Of Content
    1 unit
Part Number
1-9523-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 22,447.15

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon