(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Protective Mask No.2

Protective Mask No.2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-039-02

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×200
  • Manufacturer Product Name
    Protective Mask NO-2
  • Manufacturer Model Number
    No.2
  • Weight(g)
    176
  • Material/main unit
    Aluminum
  • Material/shield
    PMMA (Acrylic)
  • Plate Thickness(mm)
    2
  • Amount Of Content
    1 pc.
Part Number
9-039-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,174.12

1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×200
  • Manufacturer Product Name
    Protective Mask NO-2
  • Manufacturer Model Number
    No.2
  • Weight(g)
    176
  • Material/main unit
    Aluminum
  • Material/shield
    PMMA (Acrylic)
  • Plate Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Product Description

[Specifications]
·Materials: aluminum, PMMA (acrylic) plate 2 mm thick
·Shield size (mm) 200 × 200

Specifications of 9-039-02

  • Shape
    Face shield
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Shield size(mm)
    200×200
  • Manufacturer Product Name
    Protective Mask NO-2
  • Manufacturer Model Number
    No.2
  • Weight(g)
    176
  • Material/main unit
    Aluminum
  • Material/shield
    PMMA (Acrylic)
  • Plate Thickness(mm)
    2
  • Amount Of Content
    1 pc.
Part Number
9-039-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,174.12

1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1