- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bracket For Face Shield / Replacement Face Shield
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Material |
Bracket Head Size |
Amount Of Content |
|
₹ 2,285.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Cap-Type Bracket for Face Shield |
Bracket for Face Shield B1-YE |
BI-YE |
4562108491105 |
- |
Customer Requested Size |
1 pc. |
|
₹ 1,902.29
|
5 Piece(s)
|
|
5 Day(s) or more
|
200×388×0.8 |
Face Shield |
Replacement face shield FC-45 |
FC-45 |
4562108491112 |
PC (Polycarbonate) |
- |
1 pc. |
Basic Specifications
-
- Shape
- Face shield
-
- Anti-fog
- NA
-
- Scratch prevention
- NA
-
- UV Cut
- NA
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- NA
-
- Features
- The bracket part and face shield part are independent. Size adjustments can be made by turning the knob in the back of the bracket.
-
- Footnotes
- Face shield is not included in cap-type bracket for face shield. This is sold separately.
-
- Amount Of Content
- 1 pc.
Product Description
The bracket part and face shield part are independent. Size adjustments can be made by turning the knob in the back of the bracket.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Manufacturer Product Name |
Manufacturer Model Number |
JAN Code |
Material |
Bracket Head Size |
Amount Of Content |
|
₹ 2,285.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Cap-Type Bracket for Face Shield |
Bracket for Face Shield B1-YE |
BI-YE |
4562108491105 |
- |
Customer Requested Size |
1 pc. |
|
₹ 1,902.29
|
5 Piece(s)
|
|
5 Day(s) or more
|
200×388×0.8 |
Face Shield |
Replacement face shield FC-45 |
FC-45 |
4562108491112 |
PC (Polycarbonate) |
- |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy