(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-3060-01 |
8-3060-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Effective inside dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 9,438.79 |
1 Piece(s) | 5 Day(s) | 270×75×245 | 50 x 66 x 160 (x 5 chambers) | Glasses Rack 5 Dedicated Compartments for Glasses Type | 5 chambers | 4562108509251 | 1 unit | ||
₹ 16,491.97 |
1 Piece(s) | 5 Day(s) | 270×145×245 | 50 x 66 x 160 (x 10 chambers) | Glasses Rack 10 Dedicated Compartments for Glasses | 10 rooms | 4562108509275 | 1 unit |
Convenient for organizing and storing glasses.
Detailed specifications: With bottom cushion
Material: PVC (PVC resin)
Part Number |
---|
8-3060-01 |
8-3060-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Effective inside dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 9,438.79 |
1 Piece(s) | 5 Day(s) | 270×75×245 | 50 x 66 x 160 (x 5 chambers) | Glasses Rack 5 Dedicated Compartments for Glasses Type | 5 chambers | 4562108509251 | 1 unit | ||
₹ 16,491.97 |
1 Piece(s) | 5 Day(s) | 270×145×245 | 50 x 66 x 160 (x 10 chambers) | Glasses Rack 10 Dedicated Compartments for Glasses | 10 rooms | 4562108509275 | 1 unit |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy